IESNA:LM-63-2002
[TEST]P1197968
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-830-U-T2R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5181
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
607.9 761.1 899.7 1006.9 1094.4 1143.8 1167.1 1175.4 1217.4 1307.2
1455.7 1643.2 1827.7 1975 2104 2221.6 2296 2315 2269.2 2153.4
1919.7 1515.6 1251.1 1047.8 829.9 583.8 383.8 269 209.9 181.3
164.5 138.3 117.1 40.7 19.8 3.2 0
607.9 766.5 906.4 1015.5 1095.7 1150 1177.8 1185.6 1220.3 1301.4
1438.6 1622.3 1803.4 1955.8 2086 2203.7 2292 2323.8 2294.6 2196.5
2001.3 1627.9 1301.6 1093 877.7 636.5 418.5 282.4 216.6 187.7
166.1 140.4 118.2 50.3 21.1 4 0
607.9 759.8 897 1007.2 1093 1155.3 1189.8 1204.6 1231.8 1304.6
1421.4 1584.6 1758.4 1911.7 2035.5 2134.4 2227.2 2272.4 2260.9 2182.6
2025.6 1769.1 1410.2 1159.9 946.2 712.5 475.8 316.1 233.7 194.2
171.4 149.2 127.8 97.6 49.7 5.9 0
607.9 759.8 893 1002.9 1094.6 1165 1212 1236.6 1262.3 1318.5
1405.4 1531.9 1682.2 1826.4 1942.4 2037.6 2117.6 2182.3 2199.7 2174
2079.6 1904.4 1658.4 1367.2 1093 849.4 594 380.3 259.4 197.4
170.4 147.9 126.2 100.6 70.6 27.5 0
607.9 737.3 866.5 979.4 1076.2 1161.8 1230 1275.2 1304 1348.4
1420.6 1513.4 1633.5 1755.7 1865.7 1960.3 2037.4 2105.8 2154.5 2167.6
2141.7 2062 1907.4 1673.6 1400.6 1121.6 835.8 550.9 346.1 232.1
177 157.3 136.7 104.3 70.3 21.9 0
607.9 725.6 842.2 952.1 1053.7 1147.9 1233.4 1301.1 1347.1 1390.2
1444.2 1521.7 1611.6 1718.3 1825.8 1932.8 2023.7 2094.9 2148.6 2193
2227.5 2216 2167.6 2057.7 1867.8 1621.8 1305.4 1001 673.1 415.6
269.6 184.3 133.5 80.8 40.7 10.7 0
607.9 703.1 804.5 908 1008.5 1107.2 1202.4 1287.2 1357.5 1414
1471.2 1533.8 1602.5 1688.1 1786.2 1897.5 2012 2122.4 2220.3 2306.4
2384.8 2470.9 2509.7 2533.7 2528.4 2419.3 2210.9 1879 1439.9 975.4
563 292.3 149.2 86.1 42 14.4 0
607.9 686 767.3 856.1 948.1 1035 1128.3 1219 1306.2 1383.2
1460.2 1531.6 1596.4 1666.2 1739.4 1818.1 1909.3 2012.5 2125.3 2245.2
2375.9 2563.7 2715.3 2807.9 2913.2 2989.4 2999.3 2896.9 2630.5 2199.4
1602.5 1034.2 527.1 215 76.8 15 0
607.9 655.2 712.5 778.8 851.5 928.6 1006.9 1084.5 1161.2 1240.1
1322.8 1399.2 1482.4 1569.3 1659.7 1750.4 1851 1963.8 2088.7 2230.2
2395.5 2646.1 2894.8 3065.1 3282.6 3538.5 3812.4 3995 3956 3588.2
2831.1 1835.4 778.5 237.8 74.9 15.5 0
607.9 649.9 706.8 767.8 836.6 909.3 983.6 1057.7 1131 1205.4
1278.6 1354.6 1434.8 1521.7 1611.6 1704.9 1808.7 1923.4 2051.8 2198.1
2363.1 2628.4 2879 3063.5 3295.9 3574.9 3873.9 4064.3 4028.2 3637.2
2814.3 1721 659.5 182.1 58.8 13.4 0
607.9 629.6 659 698.6 746.4 798.6 851.3 906.6 963.9 1021.6
1079.9 1140.1 1200.8 1265 1334 1407 1487.2 1578.2 1687.8 1813
1965.4 2207.7 2391.5 2572.8 2794 3060.1 3309.8 3418.2 3305 2873.6
2121.3 1180.7 340.5 71.4 23.8 5.3 0
607.9 614.6 631.2 655 687.9 723.4 762.2 802.1 842.4 885.5
927.5 967.9 1009.6 1051 1094.9 1141.2 1189.8 1248.9 1317.4 1406.2
1534.6 1694 1802.5 1924 2069.2 2227.5 2335.6 2297.8 2109 1754.9
1267.4 648.5 211.5 63.1 21.7 5.1 0
607.9 601.2 603.6 614.6 632.5 651 675.3 699.4 723.2 748
769.7 789.2 805.5 820.5 830.9 837.6 844.3 848.9 856.3 873.7
915.4 940.1 944.6 953.7 967.9 980.7 945.7 834.7 676.4 501.2
340.7 193.1 96.8 40.9 19.8 7 0
607.9 573.1 552.5 541.8 540.8 545 552.3 560.3 565.9 569.4
569.1 562.4 552 537.3 517.8 494 465.3 435.7 408.4 383
356.8 333.5 314 297.9 284 269.8 252.2 228.4 195.5 151.4
110.2 81 56.2 36.1 20.6 5.9 0
607.9 547.2 509.5 492.9 488.9 492.4 499.8 507.9 511.9 510.8
505.2 495.3 480.9 462.9 442.1 420.7 398.5 376.3 354.4 330.3
306 284 268 258.3 254.6 255.1 254.6 247.1 228.7 197.9
150.6 103.8 72.7 47.9 23.8 5.3 0
607.9 526.9 481.4 463.5 464.3 474.4 485.7 492.9 493.4 488.6
479.3 465.9 450.1 431.9 412.7 393.7 373.6 352.5 330.8 310.8
295.5 282.4 273.6 268 263.2 257.5 248.7 239.6 228.4 210.5
183.2 143.9 94.4 52.2 24.9 5.3 0
607.9 507.3 460.5 448.5 456 469.9 480.9 486.2 484.1 475.8
462.9 447.7 430 412.7 394.2 376.3 364 349.3 330.8 316.1
306.2 293.1 272.5 256.2 245.5 235.1 224.4 213.7 204.1 195.2
184.8 168 137.5 105.4 61.8 15 0
607.9 496.4 449.6 442.9 455.7 469.1 480.1 483.3 478.2 465.1
449.3 431.4 412.1 395 380.3 372 362.1 352 342.1 320.1
300.6 285.1 269.6 255.1 240.2 227.1 214.2 202.5 190.2 176
162.1 149.5 131 113.1 79.2 30.8 0
607.9 487 442.6 441.8 456 468.8 478.5 479.5 471.8 457.6
439.7 419.9 402.2 385.9 375 365.6 353.6 337.2 322.8 305.4
292 277.1 262.4 249 237.8 226.3 214 201.4 186.7 170.4
152.4 136.7 116.3 88 58.3 24.3 0
607.9 481.7 439.1 441.5 457.1 469.6 478.2 476.6 466.7 449.8
429 409.5 392.9 380.3 374.4 360.2 338.3 312.9 302.7 294.2
278.9 267.2 257 242 230.8 222 210.5 196.8 180.5 162.6
143.1 134.5 115.8 75.7 55.1 33.7 0
607.9 480.6 437 441.8 457.3 470.2 477.9 475.8 463.7 444.8
423.6 404.4 388.1 380.3 371.2 353.3 321.2 300.1 294.7 284.3
270.9 256.5 242.8 232.4 226 220.4 209.9 197.1 181.6 163.7
144.7 149.5 119.3 79.7 60.7 22.5 0
607.9 480.6 436.7 442.6 457.6 470.4 477.6 476.6 464.8 445
423.6 404.1 387.8 380.6 370.4 352.2 318.8 300.3 296.1 284
270.1 254.3 243.1 229.2 227.3 220.4 209.7 197.1 182.7 163.4
145.2 147.4 102.4 82.4 59.9 21.7 0
